??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
JP43128
HELP_VARIABLE
Company
Pump Technology
Description
COMPLI MULTICUT - Sewage lifting station for disposal in special objects
Bill of material
JP43128
ARTNR
Item number
JP43128
u
TYP
Type
compli 508/2 ME
u
SPA
Voltage
1/N/PE~230
u
V
B
Width
450 mm
H
Height
428 mm
T
Depth
619 mm
P1
Engine power
1.70
u
kW
P2
Engine power
1.14
u
kW
STR
Electricity
7.50
u
A
A
Cores
6G1,5
STE
Plug
Schuko
u
O
Oil chamber
Yes
CNSMASSEXACT
Mass
50
u
kg
INFO
Infotext
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D