??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
JP09770
HELP_VARIABLE
Company
Pump Technology
Description
compli 400 - Sewage lifting station for single dwellings
Bill of material
JP09770
ARTNR
Item number
JP09770
u
TYP
Type
compli 400 E
u
SPA
Voltage
1/N/PE~230 V
u
V
B
Width
650 mm
H
Height
510 mm
T
Depth
550 mm
P1
Engine power
1.55
u
kW
P2
Engine power
1.10
u
kW
STR
Electricity
7.10
u
A
A
Cores
4G1,5
u
STE
Plug
Schuko
u
CNSMASSEXACT
Mass
56
u
kg
INFO
Infotext
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D