??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
JP09190
HELP_VARIABLE
Company
Pump Technology
Description
COMPLI 2500 - Sewage lifting station, Duplex unit for flats and industrial plants
Bill of material
JP09190
ARTNR
Item number
JP09190
u
TYP
Type
compli 2575/4 B6
u
SPA
Voltage
3/N/PE~400 V
B
Width
1860 mm
H
Height
815 mm
T
Depth
1010 mm
P1
Engine power
7.20
u
kW
P2
Engine power
5.90
u
kW
STR
Electricity
12.80/7.40
u
A
A
Cores
10G2,5
u
O
Oil chamber
Yes
CNSMASSEXACT
Mass
405
u
kg
INFO
Infotext
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D