??
CAD model selection
JP09192
HELP_VARIABLE
Company
Pump Technology
Description
COMPLI 500 - Sewage lifting station for single dwellings
Bill of material
JP09192
ARTNR
Item number
TYP
Type
SPA
Voltage
3/N/PE~400 V
B
Width
835 mm
H
Height
651 mm
T
Depth
650 mm
P1
Engine power
kW
P2
Engine power
kW
STR
Electricity
A
A
Cores
6G1,5
STE
Plug
CEE-16A
O
Oil chamber
CNSMASSEXACT
Mass
kg
INFO
Infotext
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D