??
CAD model selection
JP09185
HELP_VARIABLE
Company
Pump Technology
Description
COMPLI 1500 - Sewage lifting station, Duplex unit for flats and industrial plants
Bill of material
JP09185
ARTNR
Item number
TYP
Type
SPA
Voltage
3/N/PE~400 V
B
Width
830 mm
H
Height
815 mm
T
Depth
1010 mm
P1
Engine power
kW
P2
Engine power
kW
STR
Electricity
A
A
Cores
O
Oil chamber
Yes
CNSMASSEXACT
Mass
kg
INFO
Infotext
Infotext
Preview - Generation
Preview
Quotation
3D
Dimension
2D